hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items
Valve-Ball-Nibco-Conventional_Port-T-580-80-LF

T-580-66-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Stainless Steel Trim, Conventional Port, Threaded

Valve-Ball-Nibco-Conventional_Port-T-580-80-LF

T-580-66-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Stainless Steel Trim, Conventional Port, Threaded

Valve-Ball-Nibco-Conventional_Port-T-580-80-LF

T-580-66-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Stainless Steel Trim, Conventional Port, Threaded

Valve-Ball-Nibco-Conventional_Port-T-580-80-LF

T-580-66-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Stainless Steel Trim, Conventional Port, Threaded

Valve-Ball-Nibco-Conventional_Port-T-580-80-LF

T-580-66-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Stainless Steel Trim, Conventional Port, Threaded
UPC Code N/A 039923339003 N/A 039923339010 N/A 039923339027 N/A 039923339034 N/A 039923339041
Type N/A Ball Valve
Connection Type N/A T -- Female NPT Thread (FIPT)
Valve Size N/A 1 1/4 N/A 1 1/2 N/A 2 N/A 2 1/2 N/A 3
Seal Material N/A RPTFE (Reinforced)
Seat Material N/A RPTFE (Reinforced)
Stem Material N/A Stainless Steel ASTM A276 Type 316
Ball Material N/A Stainless Steel
Body Material N/A Lead Free Silicon Bronze
Valve Operator N/A CS Standard Lever Handle
Description N/A T580-66-LF 11/4 THRD CONV PORT SS TRIM N/A T580-66-LF 11/2 THRD CONV PORT SS TRIM N/A T580-66-LF 2 THRD CONV PORT SS TRIM N/A T580-66-LF 21/2 THRD CONV PORT SS TRIM N/A T580-66-LF 3 THRD CONV PORT SS TRIM
eClass Classification N/A Lead-Free* Ball Valves
Turns/Operation N/A Quarter-Turn
Weight N/A 3.338 lb N/A 4.83 lb N/A 7.371 lb N/A 9.056 lb N/A 16.837 lb