CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-560-CS-R-66-FS-LL - One-Piece Carbon Steel Ball Valve - Stainless Steel Trim, Fire Safe
Ball Valves
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close, and bubble-tight shutoff at 2000 PSI. The one-piece design eliminates leak paths and features threaded ends for easy installation. The one-piece valve is recommended for petrochemical, utility service applications. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL94406P T-560-CS-R-66-FS-LL - One-Piece Carbon Steel Ball Valve - Stainless Steel Trim, Fire Safe |
NL94408P T-560-CS-R-66-FS-LL - One-Piece Carbon Steel Ball Valve - Stainless Steel Trim, Fire Safe |
NL9440AP T-560-CS-R-66-FS-LL - One-Piece Carbon Steel Ball Valve - Stainless Steel Trim, Fire Safe |
NL9440BP T-560-CS-R-66-FS-LL - One-Piece Carbon Steel Ball Valve - Stainless Steel Trim, Fire Safe |
NL9440CP T-560-CS-R-66-FS-LL - One-Piece Carbon Steel Ball Valve - Stainless Steel Trim, Fire Safe |
|||||
UPC Code | N/A 039923666994 | N/A 039923667007 | N/A 039923667014 | N/A 039923667021 | N/A 039923667038 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Body Material | N/A Carbon Steel | |||||||||
Cv Coefficient | N/A 5 | N/A 12 | N/A 22 | N/A 35 | N/A 52 | |||||
Valve Operator | N/A CS Oval Handle | |||||||||
Description | N/A T560CSR66FSOV 1/2 THRD BALL OVAL HNDL CS | N/A T560CSR66FSOV 3/4 THRD BALL OVAL HNDL CS | N/A T560CSR66FSOV 1 THRD BALL OVAL HNDL CS | N/A T560CSR66FSOV 11/4 THRD BALL OVAL HNDL C | N/A T560CSR66FSOV 1 1/2 THRD BALL OVAL HNDL C | |||||
eClass Classification | N/A Carbon Steel Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.661 lb | N/A 0.948 lb | N/A 1.587 lb | N/A 2.227 lb | N/A 3.241 lb | |||||
|