CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-580-A - Ball Valve - Brass, Two-Piece, Standard Port, C x C
Ball Valves
The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure
Items |
NJ96006 S-580-A - Ball Valve - Brass, Two-Piece, Standard Port, C x C |
NJ96008 S-580-A - Ball Valve - Brass, Two-Piece, Standard Port, C x C |
NJ9600A S-580-A - Ball Valve - Brass, Two-Piece, Standard Port, C x C |
NJ9600B S-580-A - Ball Valve - Brass, Two-Piece, Standard Port, C x C |
NJ9600C S-580-A - Ball Valve - Brass, Two-Piece, Standard Port, C x C |
|||||
UPC Code | N/A 039923295651 | N/A 039923295668 | N/A 039923295675 | N/A 039923295682 | N/A 039923295699 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Body Material | N/A Brass | |||||||||
Description | N/A S580A 1/2 SOLDER BALL LEVER HANDLE BRS | N/A S580A 3/4 SOLDER BALL LEVER HANDLE BRS | N/A S580A 1 SOLDER BALL LEVER HANDLE BRS | N/A S580A 1 1/4 SOLDER BALL LEVER HANDLE BRS | N/A S580A 1 1/2 SOLDER BALL LEVER HANDLE BRS | |||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
eClass Classification | N/A Brass Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.290 lb | N/A 0.44 lb | N/A 0.710 lb | N/A 1.070 lb | N/A 1.48 lb | |||||
|