hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and brass hard chrome plated ball exhibits high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features threaded ends for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items
Three-Piece Bronze Ball Valve - Full Port, Solder Ends, UL Listed Flammable Liquids, S-595-Y-UL

S-595-Y-UL - Three-Piece Bronze Ball Valve - Full Port, Solder Ends, UL Listed Flammable Liquids

Three-Piece Bronze Ball Valve - Full Port, Solder Ends, UL Listed Flammable Liquids, S-595-Y-UL

S-595-Y-UL - Three-Piece Bronze Ball Valve - Full Port, Solder Ends, UL Listed Flammable Liquids

Three-Piece Bronze Ball Valve - Full Port, Solder Ends, UL Listed Flammable Liquids, S-595-Y-UL

S-595-Y-UL - Three-Piece Bronze Ball Valve - Full Port, Solder Ends, UL Listed Flammable Liquids

Three-Piece Bronze Ball Valve - Full Port, Solder Ends, UL Listed Flammable Liquids, S-595-Y-UL

S-595-Y-UL - Three-Piece Bronze Ball Valve - Full Port, Solder Ends, UL Listed Flammable Liquids

Three-Piece Bronze Ball Valve - Full Port, Solder Ends, UL Listed Flammable Liquids, S-595-Y-UL

S-595-Y-UL - Three-Piece Bronze Ball Valve - Full Port, Solder Ends, UL Listed Flammable Liquids
UPC Code N/A 039923798954 N/A 039923798961 N/A 039923798978 N/A 039923798985 N/A 039923798992
Type N/A Ball Valve
Connection Type N/A S -- Female Solder Cup
Ball Material N/A Brass with Hard Chrome Plate
Valve Size N/A 1/2 N/A 3/4 N/A 1 N/A 1 1/4 N/A 1 1/2
Material N/A Bronze
Valve Operator N/A CS Standard Lever Handle
Description N/A S595YUL 1/2 3-PC BRZ BALL UL COMP GAS N/A S595YUL 3/4 3 PC BRZ BALL UL COMP GAS N/A S595YUL 1 3 PC BRZ BALL UL COMP GAS N/A S595YUL 1-1/4 3 PC BRZ BALL UL COMP GAS N/A S595YUL 1-1/2 3 PC BRZ BALL UL COMP GAS
eClass Classification N/A Bronze Ball Valves
All Type of Item N/A Valve
Valve Pressure Rating (SWP) N/A
Turns/Operation N/A Quarter-Turn
All Special Application N/A Flammable Fluids / Gas
Weight N/A 0.877 lb N/A 1.565 lb N/A 2.386 lb N/A 3.414 lb N/A 5.235 lb