CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PS585-70-66 - Ball Valve - Bronze, 200 PSI, Stainless Steel Trim, Copper Stubout
Ball Valves
The ball valve is designed for potable water, mechanical HVAC and process water applications. The two-piece ball valve body is manufactured from dezincification resistant bronze, with a stainless steel blowout-proof stem. The lever handle provides convenient quarter-turn operation and bubble-tight shutoff. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
NR84H06 Press Ball Valves |
NR84H08 Press Ball Valves |
NR84H0A Press Ball Valves |
NR841HB Press Ball Valves |
NR841HC Press Ball Valves |
|||||
UPC Code | N/A 039923233349 | N/A 039923233356 | N/A 039923233363 | N/A 039923233370 | N/A 039923233387 | |||||
Material Type | N/A ZERT | |||||||||
X-Distribution Chain Material Status | N/A Z2, MTO Made to order | |||||||||
All Type of Item | N/A Valve | |||||||||
Valve Ball/Stem Material | N/A SS - Stainless Steel | |||||||||
Valve Ball Body Type | N/A Two-Piece | |||||||||
Description | N/A PS5857066 1/2 BV W/2" COPPER STUB ENDS | N/A PS5857066 3/4 BV W/2" COPPER STUB ENDS | N/A PS5857066 1 BV W/2" COPPER STUB ENDS | N/A PS5857066 1 1/4 BV W/2" COPPER STUB ENDS | N/A PS5857066 1 1/2 BV W/2" COPPER STUB ENDS | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Valve Ball Port Style | N/A Full Port | |||||||||
Valve Trim Package | N/A Stainless Steel Trim | |||||||||
*Brand Name | N/A NIBCO® Press System® | |||||||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A Male Press Stub ends | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Weight | N/A 0.745 lb | N/A 1.498 lb | N/A 2.230 lb | N/A 3.896 lb | N/A 5.838 lb | |||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Class | N/A | |||||||||
Schedule | N/A | |||||||||
|