CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-FP-600-AD-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C, with Drain
Ball Valves
The NIBCO® lead-free* brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure
Items |
NJ999X6 S-FP-600-AD-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C, with Drain |
NJ999X8 S-FP-600-AD-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C, with Drain |
NJ999XA S-FP-600-AD-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C, with Drain |
|||
UPC Code | N/A 039923347572 | N/A 039923347589 | N/A 039923347596 | |||
Style | N/A | |||||
Valve Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||
Operation Type | N/A CS Standard Lever Handle | |||||
Connection Type | N/A S -- Female Solder Cup | |||||
Seal Type | N/A | |||||
Ball Material | N/A Brass | |||||
Description | N/A SFP600AD-LF 1/2 SOLDER FP BV W/ DRAIN | N/A SFP600AD-LF 3/4 SOLDER FP BV W/ DRAIN | N/A SFP600AD-LF 1 SOLDER FP BV W/ DRAIN | |||
Valve Ball Body Type | N/A Two-Piece | |||||
Turns / Operation | N/A Quarter-Turn | |||||
Valve Ball Port Style | N/A Full Port | |||||
Valve Special Options | N/A with Drain | |||||
Weight | N/A 0.460 lb | N/A 0.710 lb | N/A 1.280 lb | |||
|