CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-685-80-LF - Ball Valve - Lead-Free*, Two-Piece, Full Port, Solder
Ball Valves
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The lead-free ball valve provides bubble-tight shutoff at 600 PSI. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NJ99014 S-685-80-LF Ball Valve – Lead-Free*, Two-Piece, Full Port, Solder |
NJ99015 S-685-80-LF Ball Valve – Lead-Free*, Two-Piece, Full Port, Solder |
NJ99016 S-685-80-LF Ball Valve – Lead-Free*, Two-Piece, Full Port, Solder |
NJ99018 S-685-80-LF Ball Valve – Lead-Free*, Two-Piece, Full Port, Solder |
NJ9901A S-685-80-LF Ball Valve – Lead-Free*, Two-Piece, Full Port, Solder |
|||||
UPC Code | N/A 039923319371 | N/A 039923319395 | N/A 039923299420 | N/A 039923299437 | N/A 039923299444 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A Silicon Bronze | |||||||||
Ball Material | N/A Silicon Bronze | |||||||||
Body Material | N/A Lead Free Silicon Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A S-685-80-LF 1/4 SOLDER FULL PORT BV | N/A S-685-80-LF 3/8 SOLDER FULL PORT BV | N/A S-685-80-LF 1/2 SOLDER FULL PORT BV | N/A S-685-80-LF 3/4 SOLDER FULL PORT BV | N/A S-685-80-LF 1 SOLDER FULL PORT BV | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.38 lb | N/A 0.360 lb | N/A 0.46 lb | N/A 0.900 lb | N/A 1.12 lb | |||||
|