CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-595-Y-66-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim
Ball Valves
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The lead-free ball valve provides bubble-tight shutoff at 600 PSI. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NJ93H24 S-595-Y-66-LF Ball Valve – Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim |
NJ93H25 S-595-Y-66-LF Ball Valve – Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim |
NJ93H26 S-595-Y-66-LF Ball Valve – Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim |
NJ93H28 S-595-Y-66-LF Ball Valve – Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim |
NJ93H2A S-595-Y-66-LF Ball Valve – Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim |
|||||
UPC Code | N/A 039923319890 | N/A 039923319906 | N/A 039923319913 | N/A 039923319920 | N/A 039923319937 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Seal Material | N/A PTFE | |||||||||
Seat Material | N/A PTFE | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Body Material | N/A Lead Free Silicon Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A S-595Y-66-LF 1/4 CxC Full Pt 3-Pc SS Tri | N/A S-595Y-66-LF 3/8 CXC FULL PT 3-PC SS TRI | N/A S-595Y-66-LF 1/2 CXC FULL PT 3-PC SS TRI | N/A S-595Y-66-LF 3/4 CXC FULL PT 3-PC SS TRI | N/A S-595Y-66-LF 1 CXC FULL PT 3-PC SS TRIM | |||||
eClass Classification | N/A Lead-Free* Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.8 lb | N/A 0.841 lb | N/A 0.8 lb | N/A 1.2 lb | N/A 2.400 lb | |||||
|