CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-585-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder End Connections
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is ideal for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam, compressed air, LP gas, natural gas and aggressive water applications. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NJ831JB S-585-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder End Connections |
NJ831JC S-585-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder End Connections |
NJ831JD S-585-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder End Connections |
NJ831KB S-585-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder End Connections |
NJ831KC S-585-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder End Connections |
|||||
UPC Code | N/A 039923682505 | N/A 039923682512 | N/A 039923682529 | N/A 039923681515 | N/A 039923681522 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Valve Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 1 1/4 | N/A 1 1/2 | |||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A Stainless Steel | |||||||||
Body Material | N/A Bronze | |||||||||
Valve Operator | N/A Aluminum Extended Tee Handle | N/A Aluminum Extended Tee Handle | N/A Aluminum Extended Tee Handle | N/A CS Standard Lever Handle with Memory Stop | N/A CS Standard Lever Handle with Memory Stop | |||||
Description | N/A S5857066ET 1 1/4 W/E x T TEE HDL | N/A S5857066ET 1 1/2 W/E x T TEE HDL | N/A S5857066ET 2 W/E x T TEE HDL | N/A S5857066M 1-1/4 W/MEM STOP HDL | N/A S5857066M 1-1/2 W/MEM STOP HDL | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 3.822 lb | N/A 5.606 lb | N/A 8.249 lb | N/A 3.423 lb | N/A 5.207 lb | |||||
|