CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-580-80-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Conventional Port, Solder
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NJ830XB S-580-80-LF Two-Piece Bronze Ball Valve – Lead-Free*, Conventional Port, Solder |
NJ830XC S-580-80-LF Two-Piece Bronze Ball Valve – Lead-Free*, Conventional Port, Solder |
NJ830XD S-580-80-LF Two-Piece Bronze Ball Valve – Lead-Free*, Conventional Port, Solder |
NJ830XE S-580-80-LF Two-Piece Bronze Ball Valve – Lead-Free*, Conventional Port, Solder |
NJ830XF S-580-80-LF Two-Piece Bronze Ball Valve – Lead-Free*, Conventional Port, Solder |
|||||
UPC Code | N/A 039923338853 | N/A 039923338860 | N/A 039923338877 | N/A 039923338884 | N/A 039923338891 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Valve Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | |||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A Silicon Bronze ASTM B371 Alloy C69300 | |||||||||
Ball Material | N/A Stainless Steel | |||||||||
Body Material | N/A Lead Free Silicon Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A S580-80-LF 11/4 SOLDER CONV PORT BV | N/A S580-80-LF 11/2 SOLDER CONV PORT BV | N/A S580-80-LF 2 SOLDER CONV PORT BV | N/A S580-80-LF 21/2 SOLDER CONV PORT BV | N/A S580-80-LF 3 SOLDER CONV PORT BV | |||||
eClass Classification | N/A Lead-Free* Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 1.56 lb | N/A 2.500 lb | N/A 4.05 lb | N/A 6.1 lb | N/A 14.694 lb | |||||
|