CAD/BIM eCatalog
Batch CAD Cart (0)
▾
TM-585-70-66 - Two-Piece Bronze Ball Valve - ISO Mount Pad
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve is ideal for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam, compressed air, LP gas, natural gas and aggressive water applications. The valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
WL95A06 TM-585-70-66 - Two-Piece Bronze Ball Valve - ISO Mount Pad |
WL95A08 TM-585-70-66 - Two-Piece Bronze Ball Valve - ISO Mount Pad |
WL95A0A TM-585-70-66 - Two-Piece Bronze Ball Valve - ISO Mount Pad |
WL95A0B TM-585-70-66 - Two-Piece Bronze Ball Valve - ISO Mount Pad |
WL95A0C TM-585-70-66 - Two-Piece Bronze Ball Valve - ISO Mount Pad |
|||||
UPC Code | N/A 039923796868 | N/A 039923796875 | N/A 039923796882 | N/A 039923796899 | N/A 039923796905 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Ball Material | N/A | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A ISO Actuator Mounting Pad | |||||||||
Description | N/A TM5857066 1/2 W/ISO ACT. MTG. PAD | N/A TM5857066 3/4 W/ISO ACT. MTG. PAD | N/A TM5857066 1 W/ISO ACT. MTG. PAD | N/A TM5857066 1-1/4 W/ISO ACT. MTG. PAD | N/A TM5857066 1-1/2 W/ISO ACT. MTG. PAD | |||||
eClass Classification | N/A Actuation Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Valve Pressure Rating (SWP) | N/A 150 PSI / 10.3 Bar SWP | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.82 lb | N/A 1.240 lb | N/A 1.92 lb | N/A 3.060 lb | N/A 4.460 lb | |||||
|