CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PCPXA-FP-600A-LF - Ball Valve - Lead-Free*, Full Port, Press x Cold Expansion PEX Ends, 250 PSI
Ball Valves
The NIBCO® Press System is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
NF99KA6 PCPXA-FP-600A-LF - Ball Valve - Lead-Free*, Full Port, Press x Cold Expansion PEX Ends, 250 PSI |
NF99KA8 PCPXA-FP-600A-LF - Ball Valve - Lead-Free*, Full Port, Press x Cold Expansion PEX Ends, 250 PSI |
NF99KAA PCPXA-FP-600A-LF - Ball Valve - Lead-Free*, Full Port, Press x Cold Expansion PEX Ends, 250 PSI |
|||
Type | N/A Ball Valve | |||||
Connection Type | N/A Press x Pex A | N/A Female Press x Female Press | N/A Press x Pex A | |||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | |||
Material | N/A Lead-Free Brass | |||||
Valve Operator | N/A CS Standard Lever Handle | |||||
Description | N/A PCPXAFP600ALF 1/2 PRS BV X PEX XPANS PN | N/A PCPXAFP600ALF 3/4 PRS BLL X PEX XPANS PN | N/A PCPXAFP600ALF 1 PRS BALL X PEX XPANS PN | |||
eClass Classification | N/A Lead-Free* Press Ball Valves | |||||
All Special Application | N/A Lead-Free* | |||||
All Type of Item | N/A Valve | |||||
Turns/Operation | N/A Quarter-Turn | |||||
|