CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC585-80-LF-HC - Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI, Hose Connection
Ball Valves
The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free HydraPure™ Performance Bronze™ ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
NF843X6 PC-585-80-LF-HC - Two-Piece Bronze Ball Valve |
NF843X8 PC-585-80-LF-HC - Two-Piece Bronze Ball Valve |
NL840H6 PC-585-80-LF-HC - Two-Piece Bronze Ball Valve |
NL840H8 PC-585-80-LF-HC - Two-Piece Bronze Ball Valve |
||||
UPC Code | N/A 039923349835 | N/A 039923349842 | N/A 039923406453 | N/A 039923406460 | ||||
Type | N/A Ball Valve | |||||||
Connection Type | N/A Female Press x Hose Cap & Chain | |||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1/2 | N/A 3/4 | ||||
Material | N/A Lead Free Silicon Bronze | |||||||
Valve Operator | N/A CS Standard Lever Handle | N/A CS Standard Lever Handle | N/A CS Spring Return Handle | N/A CS Spring Return Handle | ||||
Description | N/A PC58580LF-HC 1/2 W/ 3/4 HC PRS BV PXHOSE | N/A PC58580LF-HC 3/4 W/ 3/4 HC PRS BV PXHOSE | N/A PC58580LFHCSR 1/2 PRESS BV H CAP S RT HD | N/A PC58580LFHCSR 3/4 PRESS BV H CAP S RT HD | ||||
eClass Classification | N/A Lead-Free* Ball Valves | |||||||
Turns/Operation | N/A Quarter-Turn | |||||||
Weight | N/A 0.875 lb | N/A 1.548 lb | N/A 1.38 lb | N/A 2.110 lb | ||||
|