
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC585-66-LF-HC - Ball Valve - Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI, Hose Connection
Ball Valves
The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free HydraPure™ Performance Bronze™ ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the mostmore specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() NF84HH6 PC585-66-LF-HC - Ball Valve - Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI, Hose Connection |
![]() NF84HH8 PC585-66-LF-HC - Ball Valve - Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI, Hose Connection |
||
UPC Code | N/A 039923349859 | N/A 039923349866 | ||
Type | N/A Ball Valve | |||
Valve Size | N/A 1/2 in | N/A 3/4 in | ||
Body Material | N/A Lead Free Silicon Bronze | |||
Lining Material | N/A | |||
Operation Type | N/A CS Standard Lever Handle | |||
Connection Type | N/A Female Press x Hose Cap & Chain | |||
Handle Material | N/A | |||
Description | N/A PC58566LF-HC 1/2 W/ 3/4 HC PRS SS PXHOSE | N/A PC58566LF-HC 3/4 W/ 3/4 HC PRS SS PXHOSE | ||
Valve Ball Body Type | N/A Two-Piece | |||
Turns / Operation | N/A Quarter-Turn | |||
Valve Ball Port Style | N/A Full Port | |||
Weight | N/A 0.888 lb | N/A 1.541 lb | ||
|