
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Solder
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties and is recommended for many high pressure applications. The two-piece valve features solder end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for themore most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty. less
Unit of Measure
Items |
![]() NJ95FH8 S-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Solder |
![]() NJ95FHA S-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Solder |
![]() NJ95FHB S-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Solder |
![]() NJ83F06 S-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Solder |
![]() NJ83F08 S-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Solder |
|||||
UPC Code | N/A 039923310453 | N/A 039923310729 | N/A 039923310736 | N/A 039923796660 | N/A 039923796677 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A S-SU -- Female Solder Cup x Female Solder Cup Union End | |||||||||
Ball Material | N/A Stainless Steel | N/A Stainless Steel | N/A Stainless Steel | N/A Brass with Hard Chrome Plate | N/A Brass with Hard Chrome Plate | |||||
Valve Size | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1/2 | N/A 3/4 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A S5857066SU 3/4 W/SINGLE UNION END | N/A S5857066SU 1 W/SINGLE UNION END | N/A S5857066SU 1 1/4 W/SINGLE UNION END | N/A S58570SU 1/2 W/SINGLE UNION END | N/A S58570SU 3/4 W/SINGLE UNION END | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Valve Pressure Rating (SWP) | N/A 150 PSI / 10.3 Bar SWP | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 1.836 lb | N/A 2.907 lb | N/A 4.393 lb | N/A 0.836 lb | N/A 1.471 lb | |||||
|