
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-580-CS-R-66 - Two-Piece Carbon Steel Ball Valve - Conventional Port, Stainless Steel Trim
Ball Valves
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL94GI4 T-580-CS-R-66 - Two-Piece Carbon Steel Ball Valve - Conventional Port, Stainless Steel Trim |
![]() NL94GI5 T-580-CS-R-66 - Two-Piece Carbon Steel Ball Valve - Conventional Port, Stainless Steel Trim |
![]() NL94GI6 T-580-CS-R-66 - Two-Piece Carbon Steel Ball Valve - Conventional Port, Stainless Steel Trim |
![]() NL94GI8 T-580-CS-R-66 - Two-Piece Carbon Steel Ball Valve - Conventional Port, Stainless Steel Trim |
![]() NL94GIA T-580-CS-R-66 - Two-Piece Carbon Steel Ball Valve - Conventional Port, Stainless Steel Trim |
|||||
UPC Code | N/A 039923675026 | N/A 039923675033 | N/A 039923675040 | N/A 039923675057 | N/A 039923675064 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Body Material | N/A Carbon Steel | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A T580CSR66 1/4 THRD BALL 2PC SS TRIM CS | N/A T580CSR66 3/8 THRD BALL 2PC SS TRIM CS | N/A T580CSR66 1/2 THRD BALL 2PC SS TRIM CS | N/A T580CSR66 3/4 THRD BALL 2PC SS TRIM CS | N/A T580CSR66 1 THRD BALL 2PC SS TRIM CS | |||||
eClass Classification | N/A Carbon Steel Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.64 lb | N/A 0.590 lb | N/A 0.86 lb | N/A 1.520 lb | N/A 2.570 lb | |||||
|