
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
KM-595-CS-R-66 - Three-Piece Carbon Steel Ball Valve - Full Port, Socket Weld ISO Mount
Ball Valves
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and stainless steel ball/stem exhibits high chemical resistance properties and is recommended for process piping. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL99E36 KM-595-CS-R-66 - Three-Piece Carbon Steel Ball Valve - Full Port, Socket Weld ISO Mount |
![]() NL99E3B KM-595-CS-R-66 - Three-Piece Carbon Steel Ball Valve - Full Port, Socket Weld ISO Mount |
![]() NL99E56 KM-595-CS-R-66 - Three-Piece Carbon Steel Ball Valve - Full Port, Socket Weld ISO Mount |
![]() NL99E58 KM-595-CS-R-66 - Three-Piece Carbon Steel Ball Valve - Full Port, Socket Weld ISO Mount |
![]() NL99E5A KM-595-CS-R-66 - Three-Piece Carbon Steel Ball Valve - Full Port, Socket Weld ISO Mount |
|||||
UPC Code | N/A 039923793270 | N/A 039923793300 | N/A 039923793508 | N/A 039923793515 | N/A 039923793522 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 1 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A K - Socket Weld | |||||||||
Material | N/A Carbon Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Valve Operator Material | N/A | |||||||||
Valve Operator | N/A Standard Lever Handle with ISO Actuator Mounting Pad | N/A Standard Lever Handle with ISO Actuator Mounting Pad | N/A Locking Lever Handle with ISO Actuator Mounting Pad | N/A Locking Lever Handle with ISO Actuator Mounting Pad | N/A Locking Lever Handle with ISO Actuator Mounting Pad | |||||
Description | N/A KM595CSR66 1/2 SW BALL LEV W/MT CS | N/A KM595CSR66 11/4 SW BALL LEV W/MT CS | N/A KM595CSR66LL 1/2 SW BALL W/MT LK CS | N/A KM595CSR66LL 3/4 SKT BALL W/MT LK CS | N/A KM595CSR66LL 1 SKT BALL W/MT LK CS | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 1.260 lb | N/A 4.270 lb | N/A 1.23 lb | N/A 1.91 lb | N/A 2.930 lb | |||||
|