hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. Options include NIB-SEAL® insulated handle that eliminates condensate. The two-piece valve is ideal for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam and hot water heating service. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items
Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded, T-580-70-66

T-580-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded

Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded, T-580-70-66

T-580-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded

Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded, T-580-70-66

T-580-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded

Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded, T-580-70-66

T-580-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded

Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded, T-580-70-66

T-580-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded
UPC Code N/A 039923676801 N/A 039923676818 N/A 039923676825 N/A 039923676832 N/A 039923676849
Type N/A Ball Valve
Connection Type N/A T -- Female NPT Thread (FIPT)
Valve Size N/A 1 1/4 N/A 1 1/2 N/A 2 N/A 2 1/2 N/A 3
Material N/A Bronze
Valve Operator N/A CS Standard Lever Handle
Description N/A T5807066 1 1/4 THRD BALL CONV PT SS TRIM N/A T5807066 1 1/2 THRD BALL CONV PT SS TRIM N/A T5807066 2 THRD BALL CONV PT SS TRIM N/A T5807066 2 1/2 THRD BALL CONV PT SS TRIM N/A T5807066 3 THRD BALL CONV PT SS TRIM
eClass Classification N/A Bronze Ball Valves
All Type of Item N/A Valve
Valve Pressure Rating (SWP) N/A 150 PSI / 10.3 Bar SWP
Turns/Operation N/A Quarter-Turn
All Special Application N/A
Weight N/A 2.327 lb N/A 3.493 lb N/A 5.164 lb N/A 8.982 lb N/A 17.382 lb