CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-590-Y-UL - Three-Piece Bronze Ball Valve - UL Listed for Flammable Liquids
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close, and provides bubble-tight shutoff at 600 PSI. The PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features threaded ends for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL9850B T-590-Y-UL - Three-Piece Bronze Ball Valve - UL Listed for Flammable Liquids |
NL9850C T-590-Y-UL - Three-Piece Bronze Ball Valve - UL Listed for Flammable Liquids |
NL9850D T-590-Y-UL - Three-Piece Bronze Ball Valve - UL Listed for Flammable Liquids |
NL9850E T-590-Y-UL - Three-Piece Bronze Ball Valve - UL Listed for Flammable Liquids |
NL9850F T-590-Y-UL - Three-Piece Bronze Ball Valve - UL Listed for Flammable Liquids |
|||||
UPC Code | N/A 039923683403 | N/A 039923683410 | N/A 039923683427 | N/A 039923683434 | N/A 039923683441 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Ball Material | N/A Brass with Hard Chrome Plate | |||||||||
Valve Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A T590YUL 11/4 UL842 FOR FLAM/FLD & LP GAS | N/A T590YUL 11/2 UL842 FOR FLAM/FLD & LP GAS | N/A T590YUL 2 UL842 FOR FLAM/FLD & LP GAS | N/A T590YUL 21/2 UL842 FOR FLAM/FLD & LP GAS | N/A T590YUL 3 UL842 FOR FLAM/FLD & LP GAS | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Valve Pressure Rating (SWP) | N/A | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
All Special Application | N/A Flammable Fluids / Gas | |||||||||
Weight | N/A 2.654 lb | N/A 3.773 lb | N/A 5.775 lb | N/A 10.752 lb | N/A 19.135 lb | |||||
|