CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-560-S6-R-66-FS-LL - One-Piece Stainless Steel Ball Valve - Reduced Port, Fire Safe
Ball Valves
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring, Graphoil stem packing and stainless steel ball/stem exhibits high chemical resistance properties and is recommended for process piping. The one-piece design eliminates leak paths. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL944IB T-560-S6-R-66-FS-LL - One-Piece Stainless Steel Ball Valve - Reduced Port, Fire Safe |
NL944K6P T-560-S6-R-66-FS-LL - One-Piece Stainless Steel Ball Valve - Reduced Port, Fire Safe |
NL944K8P T-560-S6-R-66-FS-LL - One-Piece Stainless Steel Ball Valve - Reduced Port, Fire Safe |
NL944KAP T-560-S6-R-66-FS-LL - One-Piece Stainless Steel Ball Valve - Reduced Port, Fire Safe |
NL944KBP T-560-S6-R-66-FS-LL - One-Piece Stainless Steel Ball Valve - Reduced Port, Fire Safe |
|||||
UPC Code | N/A 039923668998 | N/A 039923669056 | N/A 039923669063 | N/A 039923669070 | N/A 039923669087 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Body Material | N/A Stainless Steel | |||||||||
Cv Coefficient | N/A 35 | N/A 5 | N/A 12 | N/A 22 | N/A 35 | |||||
Valve Operator | N/A CS Standard Lever Handle | N/A CS Locking Lever Handle | N/A CS Locking Lever Handle | N/A CS Locking Lever Handle | N/A CS Locking Lever Handle | |||||
Description | N/A T560S6R66FS 11/4 THRD BALL LEV HNDL F/S | N/A T560S6R66FSLL 1/2 THRD BALL LKG HNDL SS | N/A T560S6R66FSLL 3/4 THRD BALL LKG HNDL SS | N/A T560S6R66FSLL 1 THRD BALL LKG HNDL SS | N/A T560S6R66FSLL 1-1/4 THRD BALL LKG HNDL S | |||||
eClass Classification | N/A Stainless Steel Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 2.155 lb | N/A 0.75 lb | N/A 0.970 lb | N/A 1.764 lb | N/A 2.337 lb | |||||
|