hero-banner
Batch CAD Cart (0)
  • Cart is empty
The full-port ball valve is ideal for commercial and light industrial applications that require garden hose connections for drainage purposes. The valve is equipped with reinforced PTFE seat rings and chrome-plated brass ball. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items
Ball Valve - Bronze, 200 PSI, Hose Connection, PS585-70-HC

Press Ball Valves

Ball Valve - Bronze, 200 PSI, Hose Connection, PS585-70-HC

Press Ball Valves
UPC Code N/A 039923233783 N/A 039923233790
Material Type N/A ZERT
All Type of Item N/A Valve
Valve Ball/Stem Material N/A BRZ - Bronze
Valve Ball Body Type N/A Two-Piece
Description N/A PS58570HC 1/2 W/3/4 HOSE CAP 2" PRESS ST N/A PS58570HC 3/4 W/3/4 HOSE CAP 2" PRESS ST
Turns/Operation N/A Quarter-Turn
Valve Ball Port Style N/A Full Port
Valve Trim Package N/A Bronze Trim
*Brand Name N/A NIBCO® Press System®
Industry Standards/Certifications N/A
Type N/A Ball Valve
Connection Type N/A Male Press Stub ends
Stem Material N/A BRZ - Bronze
Weight N/A 0.87 lb N/A 1.660 lb
Ball Material N/A BRZ - Bronze
Size N/A 1/2 N/A 3/4
Material N/A Bronze
Class N/A
Schedule N/A