CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-580-70-66-W3 - Two-Piece Bronze Ball Valve - Three-Way, Conventional Port, Threaded
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece, three-way valve is ideal for commercial and light industrial process applications that may include mixing of fluids. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL95L1B T-580-70-66-W3 - Two-Piece Bronze Ball Valve - Three-Way, Conventional Port, Threaded |
NL95L1C T-580-70-66-W3 - Two-Piece Bronze Ball Valve - Three-Way, Conventional Port, Threaded |
NL95L1D T-580-70-66-W3 - Two-Piece Bronze Ball Valve - Three-Way, Conventional Port, Threaded |
|||
UPC Code | N/A 039923797681 | N/A 039923797698 | N/A 039923797704 | |||
Type | N/A Ball Valve | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||
Ball Material | N/A Stainless Steel | |||||
Valve Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | |||
Material | N/A Bronze | |||||
Valve Operator | N/A CS Standard Lever Handle | |||||
Description | N/A T5807066W3 1 1/4 3 WAY BALL VALVE | N/A T5807066W3 1 1/2 3 WAY BALL VALVE | N/A T5807066W3 2 3 WAY BALL VALVE | |||
eClass Classification | N/A Bronze Ball Valves | |||||
All Type of Item | N/A Valve | |||||
Turns/Operation | N/A Quarter-Turn | |||||
Weight | N/A 4.127 lb | N/A 5.600 lb | N/A 8.337 lb | |||
|