CAD/BIM eCatalog
Batch CAD Cart (0)
▾
G-595-Y - Three-Piece Bronze Ball Valve - Full Port, Grooved End Connections
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and brass hard chrome plated ball exhibits high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features IPS grooved ends for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NJ8700C G-595-Y - Three-Piece Bronze Ball Valve - Full Port, Grooved End Connections |
NJ8700D G-595-Y - Three-Piece Bronze Ball Valve - Full Port, Grooved End Connections |
NJ8700E G-595-Y - Three-Piece Bronze Ball Valve - Full Port, Grooved End Connections |
|||
UPC Code | N/A 039923686398 | N/A 039923686404 | N/A 039923686411 | |||
Type | N/A Ball Valve | |||||
Valve Size | N/A 1 1/2 in | N/A 2 in | N/A 2 1/2 in | |||
Body Material | N/A BRZ Cast Bronze | |||||
Seat Material | N/A PTFE | |||||
Seal Material | N/A PTFE | |||||
Lining Material | N/A | |||||
Stem Material | N/A Silicon Bronze | |||||
Med Gas Working Pressure | N/A | |||||
Cold Working Pressure | N/A 41.4 bar600 psi | |||||
Operation Type | N/A CS Standard Lever Handle | |||||
Connection Type | N/A G - Grooved | |||||
Ball Material | N/A BRZ - Bronze | |||||
Flow Coefficient | N/A 143 | N/A 245 | N/A 310 | |||
Description | N/A G595Y 11/2 W/LEVER HDLE | N/A G595Y 2 W/LEVER HDLE | N/A G595Y 2 1/2 W/LEVER HDLE | |||
Valve Ball Body Type | N/A Three-Piece | |||||
Turns / Operation | N/A Quarter-Turn | |||||
Valve Ball Port Style | N/A Full Port | |||||
Weight | N/A 6.019 lb | N/A 10.484 lb | N/A 18.300 lb | |||
|