hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The three-piece valve is repairable in-line. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items
Valve-Ball-Nibco-Full_Port-G-595-Y

G-595-Y-66 - Three-Piece Bronze Ball Valve - Grooved End Connections, Stainless Steel Trim

Valve-Ball-Nibco-Full_Port-G-595-Y

G-595-Y-66 - Three-Piece Bronze Ball Valve - Grooved End Connections, Stainless Steel Trim

Valve-Ball-Nibco-Full_Port-G-595-Y

G-595-Y-66 - Three-Piece Bronze Ball Valve - Grooved End Connections, Stainless Steel Trim
UPC Code N/A 039923689290 N/A 039923689306 N/A 039923689313
Type N/A Ball Valve
Valve Size N/A 1 1/2 in N/A 2 in N/A 2 1/2 in
Body Material N/A BRZ Cast Bronze
Seat Material N/A PTFE
Seal Material N/A PTFE
Lining Material N/A
Stem Material N/A SS - Stainless Steel
Med Gas Working Pressure N/A
Cold Working Pressure N/A 41.4 bar600 psi
Operation Type N/A CS Standard Lever Handle
Connection Type N/A G - Grooved
Ball Material N/A SS - Stainless Steel
Flow Coefficient N/A 143 N/A 245 N/A 310
Description N/A G595Y66 11/2 W/LEVER HDLE N/A G595Y66 2 W/LEVER HDLE N/A G595Y66 21/2 W/LEVER HDLE
Valve Ball Body Type N/A Three-Piece
Turns / Operation N/A Quarter-Turn
Valve Ball Port Style N/A Full Port
Weight N/A 6.090 lb N/A 11.217 lb N/A 20.030 lb