CAD/BIM eCatalog
Batch CAD Cart (0)
▾
KM-595-S6-R-66 - Three-Piece Stainless Steel Ball Valve - Socket Weld ISO Mount
Ball Valves
The NIBCO® stainless steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and stainless steel ball/stem exhibits high chemical resistance properties and is recommended for process piping. It may be used for isolation and throttling (half open to full open only). Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL99F36 KM-595-S6-R-66 - Three-Piece Stainless Steel Ball Valve - Socket Weld ISO Mount |
NL99F3B KM-595-S6-R-66 - Three-Piece Stainless Steel Ball Valve - Socket Weld ISO Mount |
NL99F56 KM-595-S6-R-66 - Three-Piece Stainless Steel Ball Valve - Socket Weld ISO Mount |
NL99F58 KM-595-S6-R-66 - Three-Piece Stainless Steel Ball Valve - Socket Weld ISO Mount |
NL99F5A KM-595-S6-R-66 - Three-Piece Stainless Steel Ball Valve - Socket Weld ISO Mount |
|||||
UPC Code | N/A 039923793751 | N/A 039923793782 | N/A 039923793980 | N/A 039923793997 | N/A 039923794000 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 1 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A K - Socket Weld | |||||||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Body Material | N/A Stainless Steel | |||||||||
Cv Coefficient | N/A 19 | N/A 103 | N/A 19 | N/A 37 | N/A 64 | |||||
Valve Operator | N/A Standard Lever Handle with ISO Actuator Mounting Pad | N/A Standard Lever Handle with ISO Actuator Mounting Pad | N/A Locking Lever Handle with ISO Actuator Mounting Pad | N/A Locking Lever Handle with ISO Actuator Mounting Pad | N/A Locking Lever Handle with ISO Actuator Mounting Pad | |||||
Description | N/A KM595S6R66 1/2 SW BALL 3PC W/MT LEV SS | N/A KM595S6R66 11/4 SW BALL 3PC W/MT LEV SS | N/A KM595S6R66LL 1/2 SW BALL 3PC W/MT LKG LV | N/A KM595S6R66LL 3/4 SW BALL 3PC W/MT LKG LV | N/A KM595S6R66LL 1 SW BALL 3PC W/MT LKG LEV | |||||
eClass Classification | N/A Actuation Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 1.23 lb | N/A 4.270 lb | N/A 1.23 lb | N/A 1.910 lb | N/A 2.930 lb | |||||
|