hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is equipped with mounting pad for actuation purposes. The carbon filled PTFE seat ring, graphite and braided graphite stem packing and stainless steel ball and stem exhibit high chemical resistance properties. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items
Split-Body Carbon Steel Ball Valve - Full Port, Class 150, F-515-CS-F-66-FS

F-515-CS-F-66-FS - Split-body Carbon Steel Ball Valve - Full Port, Class 150

Split-Body Carbon Steel Ball Valve - Full Port, Class 150, F-515-CS-F-66-FS

F-515-CS-F-66-FS - Split-body Carbon Steel Ball Valve - Full Port, Class 150

Split-Body Carbon Steel Ball Valve - Full Port, Class 150, F-515-CS-F-66-FS

F-515-CS-F-66-FS - Split-body Carbon Steel Ball Valve - Full Port, Class 150

Split-Body Carbon Steel Ball Valve - Full Port, Class 150, F-515-CS-F-66-FS

F-515-CS-F-66-FS - Split-body Carbon Steel Ball Valve - Full Port, Class 150

Split-Body Carbon Steel Ball Valve - Full Port, Class 150, F-515-CS-F-66-FS

F-515-CS-F-66-FS - Split-body Carbon Steel Ball Valve - Full Port, Class 150
UPC Code N/A 039923652003 N/A 039923652010 N/A 039923652027 N/A 039923652102 N/A 039923652119
Type N/A Ball Valve
Valve Size N/A 8 N/A 10 N/A 12 N/A 3 N/A 4
Connection Type N/A F -- Flanged
Seal Material N/A Carbon-Filled PTFE
Seat Material N/A Carbon-Filled PTFE
Stem Material N/A SS - Stainless Steel
Ball Material N/A SS - Stainless Steel
Body Material N/A Carbon Steel
Cv Coefficient N/A 10200 N/A 14400 N/A 25300 N/A 1400 N/A 2350
Valve Operator N/A Bare Stem N/A Bare Stem N/A Bare Stem N/A Gear Operator N/A Gear Operator
Description N/A F515CSF66FS 8 FLG BALL BARE STEM F/S CS N/A F515CSF66FS 10 FLG BALL BARE STEM F/S CS N/A F515CSF66FS 12 FLG BALL BARE STEM F/S CS N/A F515CSF66FS 3 FLG BALL GEAR OP F/S CS N/A F515CSF66FS 4 FLG BALL GEAR OP F/S CS
eClass Classification N/A Carbon Steel Ball Valves
Turns/Operation N/A Quarter-Turn
Weight N/A 316.842 lb N/A 391.872 lb N/A 565.490 lb N/A 76.667 lb N/A 98.986 lb