CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-595-S6-R-66-LL - Three-Piece Stainless Steel Ball Valve - Full Port, Threaded
Ball Valves
The NIBCO® stainless steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and stainless steel ball/stem exhibits high chemical resistance properties and is recommended for process piping. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL99K44 T-595-S6-R-66-LL - Three-Piece Stainless Steel Ball Valve - Full Port, Threaded |
NL99K45 T-595-S6-R-66-LL - Three-Piece Stainless Steel Ball Valve - Full Port, Threaded |
NL99K46 T-595-S6-R-66-LL - Three-Piece Stainless Steel Ball Valve - Full Port, Threaded |
NL99K48 T-595-S6-R-66-LL - Three-Piece Stainless Steel Ball Valve - Full Port, Threaded |
NL99K4A T-595-S6-R-66-LL - Three-Piece Stainless Steel Ball Valve - Full Port, Threaded |
|||||
UPC Code | N/A 039923794055 | N/A 039923794062 | N/A 039923794079 | N/A 039923794086 | N/A 039923794093 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Body Material | N/A Stainless Steel | |||||||||
Cv Coefficient | N/A 6 | N/A 12 | N/A 19 | N/A 37 | N/A 64 | |||||
Valve Operator | N/A CS Locking Lever Handle | |||||||||
Description | N/A T595S6R66LL 1/4 THRD BALL 3PC LKG LEV SS | N/A T595S6R66LL 3/8 THRD BALL 3PC LKG LEV SS | N/A T595S6R66LL 1/2 THRD BALL 3PC LKG LEV SS | N/A T595S6R66LL 3/4 THRD BALL 3PC LKG LEV SS | N/A T595S6R66LL 1 THRD BALL LKG LEV SS | |||||
eClass Classification | N/A Stainless Steel Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.970 lb | N/A 0.970 lb | N/A 1.23 lb | N/A 1.910 lb | N/A 2.930 lb | |||||
|