CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-590-Y - Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close and bubble-tight shutoff at 600 PSI. The PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties and is recommended for many high pressure applications. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NJ9100B S-590-Y - Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends |
NJ9100C S-590-Y - Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends |
NJ9100D S-590-Y - Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends |
NJ9100E S-590-Y - Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends |
NJ9100F S-590-Y - Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends |
|||||
UPC Code | N/A 039923683168 | N/A 039923683175 | N/A 039923683182 | N/A 039923683199 | N/A 039923683205 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Ball Material | N/A Brass with Hard Chrome Plate | |||||||||
Valve Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A S590Y 1-1/4 CXC 600# SP BV 3-PC | N/A S590Y 1-1/2 CXC 600# SP BV 3-PC | N/A S590Y 2 CXC 600# SP BV 3-PC | N/A S590Y 2-1/2 CXC 600# SP BV 3-PC | N/A S590Y 3 CXC 600# SP BV 3-PC | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Valve Pressure Rating (SWP) | N/A 150 PSI / 10.3 Bar SWP | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
All Special Application | N/A | |||||||||
Weight | N/A 2.378 lb | N/A 3.423 lb | N/A 5.313 lb | N/A 9.918 lb | N/A 17.926 lb | |||||
|