hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The two-piece valve is recommended for many applications, including HVAC, hot and cold water, and non-potable process water. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items
Ball Valve – Bronze, 250 PSI, Full Port, Thread x Press Ends, TPC-585-70

TPC-585-70 - Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends

Ball Valve – Bronze, 250 PSI, Full Port, Thread x Press Ends, TPC-585-70

TPC-585-70 - Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends

Ball Valve – Bronze, 250 PSI, Full Port, Thread x Press Ends, TPC-585-70

TPC-585-70 - Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends

Ball Valve – Bronze, 250 PSI, Full Port, Thread x Press Ends, TPC-585-70

TPC-585-70 - Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends

Ball Valve – Bronze, 250 PSI, Full Port, Thread x Press Ends, TPC-585-70

TPC-585-70 - Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends
UPC Code N/A 039923367983 N/A 039923367990 N/A 039923368003 N/A 039923368010 N/A 039923368027
Type N/A Ball Valve
Connection Type N/A TPC - Female NPT x Press
Ball Material N/A BRS - Brass N/A BRS - Brass N/A BRS - Brass N/A BRS - Brass N/A BRZ - Bronze
Valve Size N/A 1/2 N/A 3/4 N/A 1 N/A 1 1/4 N/A 1 1/2
Material N/A Bronze
Description N/A TPC585-70-LL 1/2 PRESS X THD BV LK HDL N/A TPC585-70-LL 3/4 PRESS X THD BV LK HDL N/A TPC585-70-LL 1 PRESS X THD BV LK HDL N/A TPC585-70-LL 11/4 PRESS X THD BV LK HDL N/A TPC585-70-LL 11/2 PRESS X THD BV LK HDL
Valve Operator N/A CS Locking Lever Handle
Valve Operator Material N/A Metal - NIBCO - Steel - Zinc - Plated
X-Distribution Chain Material Status N/A ZA, ATO Assemble to ordr
Weight N/A 0.85 lb N/A 1.550 lb N/A 2.050 lb N/A 3.600 lb N/A 4.950 lb