CAD/BIM eCatalog
Batch CAD Cart (0)
▾
TS-585-70-SU - Two-Piece Bronze Ball Valve - Threaded x Solder, Single Union End
Ball Valves
The NIBCO® bronze ball valve provides bubble-tight shutoff at 600 PSI and ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties and is recommended for many high pressure applications. The two-piece valve is recommended for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam, compressed air, LP gas and natural gas. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL95F26 TS-585-70-SU - Two-Piece Bronze Ball Valve - Threaded x Solder, Single Union End |
NL95F28 TS-585-70-SU - Two-Piece Bronze Ball Valve - Threaded x Solder, Single Union End |
NL95F2A TS-585-70-SU - Two-Piece Bronze Ball Valve - Threaded x Solder, Single Union End |
NL95F2B TS-585-70-SU - Two-Piece Bronze Ball Valve - Threaded x Solder, Single Union End |
NL95F2C TS-585-70-SU - Two-Piece Bronze Ball Valve - Threaded x Solder, Single Union End |
|||||
UPC Code | N/A 039923797339 | N/A 039923797346 | N/A 039923797353 | N/A 039923797360 | N/A 039923797377 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A TS-SU -- Female NPT Thread (FIPT) x Female Solder Cup Union End | |||||||||
Ball Material | N/A Brass with Hard Chrome Plate | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A TS58570SU 1/2 THD X SOLDER SINGLE UNION | N/A TS58570SU 3/4 THD X SOLDER SINGLE UNION | N/A TS58570SU 1 THD X SOLDER SINGLE UNION | N/A TS58570SU 11/4 THD X SOLDER SINGLE UNION | N/A TS58570SU 11/2 THD X SOLDER SINGLE UNION | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Valve Pressure Rating (SWP) | N/A 150 PSI / 10.3 Bar SWP | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 1.208 lb | N/A 1.836 lb | N/A 2.907 lb | N/A 4.393 lb | N/A 6.436 lb | |||||
|