
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
TM-590-S6-R-66-FS-LL - Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount
Ball Valves
The NIBCO® stainless steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. This valve features a standard locking lever handle for security purposes. It may be used for isolation and throttling (half open to full open only). It also features enclosed bolt design. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL97336 TM-590-S6-R-66-FS-LL - Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount |
![]() NL97338 TM-590-S6-R-66-FS-LL - Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount |
![]() NL9733A TM-590-S6-R-66-FS-LL - Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount |
![]() NL9733B TM-590-S6-R-66-FS-LL - Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount |
![]() NL9733C TM-590-S6-R-66-FS-LL - Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount |
|||||
UPC Code | N/A 039923798381 | N/A 039923798398 | N/A 039923798404 | N/A 039923798411 | N/A 039923798428 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Body Material | N/A Stainless Steel | |||||||||
Cv Coefficient | N/A 19 | N/A 37 | N/A 64 | N/A 103 | N/A 143 | |||||
Valve Operator | N/A Locking Lever Handle with ISO Actuator Mounting Pad | |||||||||
Description | N/A TM590S6R66FSLL 1/2 SS THD 3PC W/MT FS LL | N/A TM590S6R66FSLL 3/4 SS THD 3PC W/MT FS LL | N/A TM590S6R66FSLL 1 SS THD 3PC W/MT FS LL | N/A TM590S6R66FSLL 11/4 SS THD 3PC W/MT FS L | N/A TM590S6R66FSLL 1 1/2 SS THD 3PC W/MT FS L | |||||
eClass Classification | N/A Actuation Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 1.8 lb | N/A 2.400 lb | N/A 3.800 lb | N/A 5.9 lb | N/A 7.600 lb | |||||
|