hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and brass hard chrome plated ball exhibits high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features threaded by solder end connections for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items
Three-Piece Bronze Ball Valve - Thread x Solder End Connection, TS-595-Y

TS-595-Y - Three-Piece Bronze Ball Valve - Thread x Solder End Connection

Three-Piece Bronze Ball Valve - Thread x Solder End Connection, TS-595-Y

TS-595-Y - Three-Piece Bronze Ball Valve - Thread x Solder End Connection

Three-Piece Bronze Ball Valve - Thread x Solder End Connection, TS-595-Y

TS-595-Y - Three-Piece Bronze Ball Valve - Thread x Solder End Connection

Three-Piece Bronze Ball Valve - Thread x Solder End Connection, TS-595-Y

TS-595-Y - Three-Piece Bronze Ball Valve - Thread x Solder End Connection

Three-Piece Bronze Ball Valve - Thread x Solder End Connection, TS-595-Y

TS-595-Y - Three-Piece Bronze Ball Valve - Thread x Solder End Connection
UPC Code N/A 039923796431 N/A 039923796448 N/A 039923796455 N/A 039923796462 N/A 039923796479
Type N/A Ball Valve
Connection Type N/A TS -- Female NPT Thread (FIPT) x Female Solder Cup
Ball Material N/A Brass with Hard Chrome Plate
Valve Size N/A 1/4 N/A 3/8 N/A 1/2 N/A 3/4 N/A 1
Material N/A Bronze
Valve Operator N/A CS Standard Lever Handle
Description N/A TS595Y 1/4 THD/SOLL FULL PORT BRZ BALL N/A TS595Y 3/8 THD/SOL FULL PORT BRZ BALL N/A TS595Y 1/2 THD/SOL FULL PORT BRZ BALL N/A TS595Y 3/4 THD/SOL FULL PORT BRZ BALL N/A TS595Y 1 THD/SOL FULL PORT BRZ BALL
eClass Classification N/A Bronze Ball Valves
All Type of Item N/A Valve
Valve Pressure Rating (SWP) N/A 150 PSI / 10.3 Bar SWP
Turns/Operation N/A Quarter-Turn
Weight N/A 0.948 lb N/A 0.931 lb N/A 0.951 lb N/A 1.657 lb N/A 3.12 lb