CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC585-70-HC - Ball Valve - Bronze, 250 PSI, Hose Connection
Ball Valves
The full-port ball valve is ideal for commercial and light industrial applications that require garden hose connections for drainage purposes. The valve is equipped with reinforced PTFE seat rings and a chrome-plated brass ball. The NIBCO® Press System® is user friendly, quick and easy to install. The press end connections with an inboard bead and EPDM O-rings allow quick and easy joinery to the piping system. Simply applying pressure from a press-fit tool tightens the O-ring onto the tube, ensuring a clean, permanent, watertight seal in seconds, with no flame, solder or flux. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
NF843C6 PC585-70-HC - Ball Valve - Bronze, 250 PSI, Hose Connection |
NF843C8 PC585-70-HC - Ball Valve - Bronze, 250 PSI, Hose Connection |
NF843CE8 PC585-70-HC - Ball Valve - Bronze, 250 PSI, Hose Connection |
|||
UPC Code | N/A 039923348203 | N/A 039923348210 | N/A 039923391629 | |||
Type | N/A Ball Valve | |||||
Connection Type | N/A Female Press x Threaded Hose End | |||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 3/4 | |||
Material | N/A Bronze | |||||
Description | N/A PC58570HC 1/2 PRS BALL VALVE PXHOSE | N/A PC58570HC 3/4 PRS BALL VALVE PXHOSE | N/A PC58570HCEL 3/4 PRS BLL VLV PXHOSE EX LV | |||
Valve Operator | N/A Lever Handle | N/A Lever Handle | N/A Lever Handle Extended | |||
eClass Classification | N/A Press Ball Valves | |||||
X-Distribution Chain Material Status | N/A ZA, ATO Assemble to ordr | N/A ZA, ATO Assemble to ordr | N/A | |||
Weight | N/A 0.917 lb | N/A 1.695 lb | N/A 1.8 lb | |||
|