
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
80X3W Series - Full Port Forged DZR Brass Ball Valve
Ball Valves
Full Port Forged DZR Brass Ball Valve
w/ Adjustable Packing Gland
Unit of Measure
Items |
H-80132W 1/2" - Full Port Forged DZR Brass Ball Valve w/ Adjustable Packing Gland |
H-80133W 3/4" - Full Port Forged DZR Brass Ball Valve w/ Adjustable Packing Gland |
H-80134W 1" - Full Port Forged DZR Brass Ball Valve w/ Adjustable Packing Gland |
H-80135W 1 1/4" - Full Port Forged DZR Brass Ball Valve w/ Adjustable Packing Gland |
H-80136W 1 1/2" - Full Port Forged DZR Brass Ball Valve w/ Adjustable Packing Gland |
|||||
Industry Standards/Certifications | N/A NSF/ANSI 61, NSF/ANSI 372, NSF/ANSI 14 | |||||||||
Maximum Temperature | N/A 250 ºF | |||||||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A Press x ASTM F1807 PEX | |||||||||
Maximum Operating Pressure | N/A 250 psi | |||||||||
Stem Seal Material | N/A PTFE | |||||||||
Seat Material | N/A PTFE | |||||||||
Stem Material | N/A Brass | N/A Brass | N/A Brass | N/A Stainless Steel | N/A Stainless Steel | |||||
Ball Material | N/A Lead Free Brass | |||||||||
Body Material | N/A Lead Free Brass | |||||||||
End Cup Material | N/A Lead Free Brass | |||||||||
Packing Gland Material | N/A Lead Free Brass | |||||||||
Handle Nut Material | N/A Stainless Steel | |||||||||
Handle Material | N/A Chrome Plated Steel | |||||||||
Length (B) | N/A 3.44 in | N/A 3.81 in | N/A 4.26 in | N/A 5.16 in | N/A 5.67 in | |||||
Height (x) | N/A 0.65 in | N/A 0.65 in | N/A 0.82 in | N/A 0.95 in | N/A 1.15 in | |||||
Height (y) | N/A 1 in | N/A 1.10 in | N/A 1.10 in | N/A 1.10 in | N/A 1.29 in | |||||
Height (C) | N/A 1.66 in | N/A 1.92 in | N/A 2.30 in | N/A 2.74 in | N/A 2.94 in | |||||
Handle Length (D) | N/A 3.74 in | N/A 3.74 in | N/A 4.33 in | N/A 5.12 in | N/A 5.12 in | |||||
Valve Operator | N/A Lever Handle | |||||||||
Weight | N/A 0.490 lb | N/A 0.490 lb | N/A 0.490 lb | N/A 2.16 lb | N/A 2.56 lb | |||||
|