![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
8031W Series - Full Port Forged Brass Ball Valves
Ball Valves
Full Port Forged Brass Ball Valve
w/ Cap & Strap,
Reversible Handle
& Adjustable Packing Gland
Unit of Measure
Items |
80312W 1/2 x 3/4 - Full Port Forged Brass Ball Valve w/ Cap, Strap, Adjustable Packing Gland & Reversible Handle |
80313W 3/4 x 3/4 - Full Port Forged Brass Ball Valve w/ Cap, Strap, Adjustable Packing Gland & Reversible Handle |
||
Industry Standards/Certifications | N/A NSF/ANSI 61, NSF/ANSI 372 | |||
Maximum Temperature | N/A 250 ºF | |||
Type | N/A Ball Valve | |||
Valve Size | N/A 1/2 x 3/4 | N/A 3/4 x 3/4 | ||
Connection Type | N/A Press x Hose | |||
Maximum Operating Pressure | N/A 250 psi | |||
Stem Seal Material | N/A PTFE | |||
Seat Material | N/A PTFE | |||
Stem Material | N/A Brass | |||
Ball Material | N/A Brass HCP | |||
Body Material | N/A Brass | |||
End Material | N/A Brass | |||
Packing Gland Material | N/A PTFE | |||
Handle Material | N/A Steel CP | |||
Handle Nut Material | N/A Brass | |||
Handle Jacket Material | N/A Vinyl | |||
Internal Diameter (A) | N/A 0.75 in | |||
Length (B) | N/A 3 1/16 in | N/A 3 7/16 in | ||
Width | N/A | |||
Height (C) | N/A 2 3/8 in | N/A 2.625 in | ||
Handle Length (D) | N/A 3.5 in | |||
Valve Operator | N/A Lever Handle | |||
Weight | N/A 0.550 lb | N/A 0.79 lb | ||
|