
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
TM-595-CS-R-66 - Three-Piece Carbon Steel Ball Valve - Full Port, Threaded ISO Mount
Ball Valves
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. It may be used for isolation and throttling (half open to full open only). Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL99J54 TM-595-CS-R-66 - Three-Piece Carbon Steel Ball Valve - Full Port, Threaded ISO Mount |
![]() NL99J55 TM-595-CS-R-66 - Three-Piece Carbon Steel Ball Valve - Full Port, Threaded ISO Mount |
![]() NL99J56 TM-595-CS-R-66 - Three-Piece Carbon Steel Ball Valve - Full Port, Threaded ISO Mount |
![]() NL99J58 TM-595-CS-R-66 - Three-Piece Carbon Steel Ball Valve - Full Port, Threaded ISO Mount |
![]() NL99J5A TM-595-CS-R-66 - Three-Piece Carbon Steel Ball Valve - Full Port, Threaded ISO Mount |
|||||
UPC Code | N/A 039923793669 | N/A 039923793676 | N/A 039923793683 | N/A 039923793690 | N/A 039923793706 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Body Material | N/A Carbon Steel | |||||||||
Cv Coefficient | N/A 6 | N/A 12 | N/A 19 | N/A 37 | N/A 64 | |||||
Valve Operator | N/A Locking Lever Handle with ISO Actuator Mounting Pad | |||||||||
Description | N/A TM595CSR66LL 1/4 THRD BALL W/MT LK CS | N/A TM595CSR66LL 3/8 THRD BALL W/MT LK CS | N/A TM595CSR66LL 1/2 THRD BALL W/MT LK CS | N/A TM595CSR66LL 3/4 THRD BALL W/MT LK CS | N/A TM595CSR66LL 1 THRD BALL W/MT LK CS | |||||
eClass Classification | N/A Actuation Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.970 lb | N/A 0.970 lb | N/A 1.23 lb | N/A 1.91 lb | N/A 2.930 lb | |||||
|