hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE 15% glass seat ring, Graphite stem packing and stainless steel ball/stem exhibits high chemical resistance properties and is recommended for process piping. The valve also features an enclosed bolt design. The three-piece valve is recommended for petrochemical, utility service applications. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items
Three-Piece Carbon Steel Ball Valve - Fire Safe, Butt Weld ISO Mount End, BM-590-CS-R-66-FS-LL

BM-590-CS-R-66-FS-LL - Three-Piece Carbon Steel Ball Valve - Fire Safe, Butt Weld ISO Mount End

Three-Piece Carbon Steel Ball Valve - Fire Safe, Butt Weld ISO Mount End, BM-590-CS-R-66-FS-LL

BM-590-CS-R-66-FS-LL - Three-Piece Carbon Steel Ball Valve - Fire Safe, Butt Weld ISO Mount End

Three-Piece Carbon Steel Ball Valve - Fire Safe, Butt Weld ISO Mount End, BM-590-CS-R-66-FS-LL

BM-590-CS-R-66-FS-LL - Three-Piece Carbon Steel Ball Valve - Fire Safe, Butt Weld ISO Mount End

Three-Piece Carbon Steel Ball Valve - Fire Safe, Butt Weld ISO Mount End, BM-590-CS-R-66-FS-LL

BM-590-CS-R-66-FS-LL - Three-Piece Carbon Steel Ball Valve - Fire Safe, Butt Weld ISO Mount End

Three-Piece Carbon Steel Ball Valve - Fire Safe, Butt Weld ISO Mount End, BM-590-CS-R-66-FS-LL

BM-590-CS-R-66-FS-LL - Three-Piece Carbon Steel Ball Valve - Fire Safe, Butt Weld ISO Mount End
UPC Code N/A 039923798039 N/A 039923798046 N/A 039923798053 N/A 039923798060 N/A 039923798077
Type N/A Ball Valve
Valve Size N/A 1/2 N/A 3/4 N/A 1 N/A 1 1/4 N/A 1 1/2
Connection Type N/A B - Butt Weld
Seal Material N/A RPTFE (Reinforced)
Seat Material N/A RPTFE (Reinforced)
Stem Material N/A SS - Stainless Steel
Ball Material N/A SS - Stainless Steel
Body Material N/A Carbon Steel
Cv Coefficient N/A 19 N/A 37 N/A 64 N/A 103 N/A 143
Valve Operator N/A Locking Lever Handle with ISO Actuator Mounting Pad
Description N/A BM590CSR66FSLL 1/2 CS BW 3PC W/MT FS LL N/A BM590CSR66FSLL 3/4 CS BW 3PC W/MT FS LL N/A BM590CSR66FSLL 1 CS BW 3PC W/MT FS LL N/A BM590CSR66FSLL 11/4 CS BW 3PC W/MT FS LL N/A BM590CSR66FSLL 1 1/2 CS BW 3PC W/MT FS LL
eClass Classification N/A Actuation Ball Valves
Turns/Operation N/A Quarter-Turn
Weight N/A 1.6 lb N/A 2.2 lb N/A 3.500 lb N/A 5.600 lb N/A 7.300 lb