CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-590-Y-66 - Three-Piece Bronze Ball Valve - Conventional Port, Stainless Steel Trim
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and stainless steel ball and stem exhibit high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features threaded end connections for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL97H0B T-590-Y-66 - Three-Piece Bronze Ball Valve - Conventional Port, Stainless Steel Trim |
NL97H0C T-590-Y-66 - Three-Piece Bronze Ball Valve - Conventional Port, Stainless Steel Trim |
NL97H0D T-590-Y-66 - Three-Piece Bronze Ball Valve - Conventional Port, Stainless Steel Trim |
NL97H0E T-590-Y-66 - Three-Piece Bronze Ball Valve - Conventional Port, Stainless Steel Trim |
NL97H0F T-590-Y-66 - Three-Piece Bronze Ball Valve - Conventional Port, Stainless Steel Trim |
|||||
UPC Code | N/A 039923684356 | N/A 039923684363 | N/A 039923684370 | N/A 039923684387 | N/A 039923684394 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Ball Material | N/A Stainless Steel | |||||||||
Valve Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A T590Y66 1 1/4 3PC THRD BV CONV PT SS TRM | N/A T590Y66 1 1/2 3PC THRD BV CONV PT SS TRM | N/A T590Y66 2 3PC THRD BV CONV PT SS TRM | N/A T590Y66 2 1/2 3PC THRD BV CONV PT SS TRM | N/A T590Y66 3 3PC THRD BV CONV PT SS TRM | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Valve Pressure Rating (SWP) | N/A 150 PSI / 10.3 Bar SWP | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
All Special Application | N/A | |||||||||
Weight | N/A 2.860 lb | N/A 3.996 lb | N/A 5.846 lb | N/A 11.485 lb | N/A 20.866 lb | |||||
|