CAD/BIM eCatalog
Batch CAD Cart (0)
▾
ST-585-70 - Two-Piece Bronze Ball Valve - Solder Body, Threaded End Connections
Ball Valves
The NIBCO® full port valve provides bubble-tight shutoff at 600 PSI. The bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NJ83A06 ST-585-70 - Two-Piece Bronze Ball Valve - Solder Body, Threaded End Connections |
NJ83A08 ST-585-70 - Two-Piece Bronze Ball Valve - Solder Body, Threaded End Connections |
NJ83A0A ST-585-70 - Two-Piece Bronze Ball Valve - Solder Body, Threaded End Connections |
NJ83A0B ST-585-70 - Two-Piece Bronze Ball Valve - Solder Body, Threaded End Connections |
NJ83A0C ST-585-70 - Two-Piece Bronze Ball Valve - Solder Body, Threaded End Connections |
|||||
UPC Code | N/A 039923795939 | N/A 039923795946 | N/A 039923795953 | N/A 039923795960 | N/A 039923795977 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A ST -- Female Solder Cup x Female NPT Thread (FIPT) | |||||||||
Ball Material | N/A Brass with Hard Chrome Plate | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A ST58570 1/2 SOL/THD FULL PORT BRZ BALL | N/A ST58570 3/4 SOL/THD FULL PORT BRZ BALL | N/A ST58570 1 SOL/THD FULL PORT BRZ BALL | N/A ST58570 1-1/4 SOL/THD FULL PORT BRZ BALL | N/A ST58570 1-1/2 SOL/THD FULL PORT BRZ BALL | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Valve Pressure Rating (SWP) | N/A 150 PSI / 10.3 Bar SWP | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.612 lb | N/A 1.292 lb | N/A 1.875 lb | N/A 3.183 lb | N/A 5.074 lb | |||||
|