
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5835-9 - Double Sanitary Tee with 90° Inlet Hub - ABS DWV
ABS DWV Fittings
The ABS DWV double sanitary tee features all hub connections, a flowing sweep to aid in the evacuation of waste and used fluids, and a 90-degree side inlet to join a ABS branch line into a vertical drain pipe. The tee allows for a connection to be made in continuous pipe line and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I275200 5835-9 Double Sanitary Tee with 90° Inlet Hub - ABS DWV |
![]() I275250 5835-9 Double Sanitary Tee with 90° Inlet Hub - ABS DWV |
![]() I275380 5835-9 Double Sanitary Tee with 90° Inlet Hub - ABS DWV |
|||
UPC Code | N/A 039923205865 | N/A 039923205841 | N/A 039923205889 | |||
Type | N/A Tee | |||||
Size | N/A 3 x 3 x 3 x 3 x 2 | N/A 3 x 3 x 3 x 3 x 1 1/2 | N/A 4 x 4 x 4 x 4 x 2 | |||
Description | N/A 58359 3X3X3X3X2 HUB DBLE TEE W/INLT ABS | N/A 58359R 3X3X3X3X1 1/2 H DBL T W/90 S O ABS | N/A 58359R 4X4X4X4X2 H DBLE TEE W/90 S O ABS | |||
Connection Type | N/A Hub x Hub x Hub | |||||
*eClass Classification |
N/A
ABS DWV Tees |
|||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
All Type of Item | N/A Fitting | |||||
Material | N/A ABS | |||||
Color | N/A Black | |||||
Weight | N/A 1.392 lb | N/A 1.338 lb | N/A 2.282 lb | |||
|