
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5800 - Soil Pipe Adapter H x H - ABS DWV
ABS DWV Fittings
The ABS DWV soil pipe adapter features a hub x hub connection and connects ABS DWV pipe and soil pipe. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing ormore threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() I009000 5800 Soil Pipe Adapter H x H - ABS DWV |
![]() I009050 5800 Soil Pipe Adapter H x H - ABS DWV |
![]() I001400 5800 Soil Pipe Adapter H x H - ABS DWV |
|||
UPC Code | N/A 039923194008 | N/A 039923194022 | N/A 039923194046 | |||
Type | N/A Adapter | |||||
Size | N/A 2 | N/A 3 | N/A 4 | |||
Description | N/A 5800 2 HXH SOIL PIPE ADAPTER ABS | N/A 5800 3 HXH SOIL PIPE ADAPTER ABS | N/A 5800 4 HXH SOIL PIPE ADAPTER ABS | |||
Connection Type | N/A Hub x Hub | |||||
*eClass Classification |
N/A
ABS DWV Adapters |
|||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
All Type of Item | N/A Fitting | |||||
Material | N/A ABS | |||||
Color | N/A Black | |||||
Weight | N/A 0.218 lb | N/A 0.517 lb | N/A 0.834 lb | |||
|