
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5801-RP - Repair Coupling H x H - ABS DWV
ABS DWV Fittings
The ABS DWV repair coupling features a hub x hub connection without a stop and repairs and/or connects lengths of ABS DWV piping. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV ismore joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() I010800 5801-RP Repair Coupling H x H - ABS DWV |
![]() I010850 5801-RP Repair Coupling H x H - ABS DWV |
![]() I010900 5801-RP Repair Coupling H x H - ABS DWV |
![]() I010950 5801-RP Repair Coupling H x H - ABS DWV |
||||
UPC Code | N/A 039923202789 | N/A 039923202802 | N/A 039923202826 | N/A 039923202840 | ||||
Type | N/A Coupling | |||||||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | ||||
Description | N/A 5801RP 1 1/2 HXH REPAIR COUPLING ABS | N/A 5801RP 2 HXH REPAIR COUPLING ABS | N/A 5801RP 3 HXH REPAIR COUPLING ABS | N/A 5801RP 4 HXH REPAIR COUPLING ABS | ||||
Connection Type | N/A Hub x Hub | |||||||
*eClass Classification |
N/A
ABS DWV Couplings |
|||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
All Type of Item | N/A Fitting | |||||||
Material | N/A ABS | |||||||
Color | N/A Black | |||||||
Weight | N/A 0.064 lb | N/A 0.085 lb | N/A 0.3 lb | N/A 0.510 lb | ||||
|