![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5892 - P-Trap with Union Joint Hub x SJ - ABS DWV
ABS DWV Fittings
The ABS DWV P-Trap features a union joint and a hub x slip joint connection. The P-Trap provides a water seal so that wastewater will automatically be trapped in the arc of the configuration, thereby preventing unwanted gases from entering the household environment. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I600300 5892 P-Trap with Union Joint Hub x SJ - ABS DWV |
![]() I600350 5892 P-Trap with Union Joint Hub x SJ - ABS DWV |
![]() I600500 5892 P-Trap with Union Joint Hub x SJ - ABS DWV |
|||
UPC Code | N/A 039923206787 | N/A 039923206800 | N/A 039923206824 | |||
Type | N/A Trap | |||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | |||
Description | N/A 5892 1 1/4 HXSJ P-TRAP W/UNION JOINT ABS | N/A 5892 1 1/2 HXSJ P-TRAP W/UNION JOINT ABS | N/A 5892R 1 1/2X1 1/4 HXSJ P-TRAP W/UN JNT ABS | |||
Connection Type | N/A Hub x SJ | |||||
*eClass Classification |
N/A
ABS DWV Traps |
|||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
All Type of Item | N/A Fitting | |||||
Material | N/A ABS | |||||
Color | N/A Black | |||||
Weight | N/A 0.431 lb | N/A 0.453 lb | N/A 0.412 lb | |||
|