![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5816 - Cleanout Adapter Spg x Cleanout with Plug - ABS DWV
ABS DWV Fittings
The ABS DWV cleanout adapter features a spigot x cleanout with plug connection to provide for a means of clearing potential clogs. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I169100 5816 Cleanout Adapter Spg x Cleanout with Plug - ABS DWV |
![]() I169200 5816 Cleanout Adapter Spg x Cleanout with Plug - ABS DWV |
![]() I169300 5816 Cleanout Adapter Spg x Cleanout with Plug - ABS DWV |
![]() I169400 5816 Cleanout Adapter Spg x Cleanout with Plug - ABS DWV |
![]() I169550 5816 Cleanout Adapter Spg x Cleanout with Plug - ABS DWV |
|||||
UPC Code | N/A 039923208606 | N/A 039923208620 | N/A 039923208644 | N/A 039923208668 | N/A 039923208682 | |||||
Type | N/A Cleanout | |||||||||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | N/A 6 | |||||
Description | N/A 5816 1 1/2 SPGXCOW/PLUG CLEANOUT ABS | N/A 5816 2 SPGXCOW/PLUG CLEANOUT ABS | N/A 5816 3 SPGXCOW/PLUG CLEANOUT ABS | N/A 5816 4 SPGXCOWPLUG CLEANOUT ABS | N/A 5816 6 SPGXCOW/PLUG CLEANOUT ABS | |||||
Connection Type | N/A Spg x Cleanout with Plug | |||||||||
*eClass Classification |
N/A
ABS DWV Cleanouts |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A ABS | |||||||||
Color | N/A Black | |||||||||
Weight | N/A 0.117 lb | N/A 0.154 lb | N/A 0.486 lb | N/A 0.822 lb | N/A 1.825 lb | |||||
|