 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5851-A - Adjustable Closet Flange with Plastic Coated Steel Flange Hub - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV adjustable closet flange features a plastic coated steel flange and a hub connection. The closet flange is secured to the floor of the dwelling so that a toilet can be affixed to it and allow for a pipe connection (under the floor) to continue the piping for evacuation of the used water. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items |   I355290 5851-A Adjustable Closet Flange with Plastic Coated Steel Flange Hub - ABS DWV |   I355350 5851-A Adjustable Closet Flange with Plastic Coated Steel Flange Hub - ABS DWV | ||
| UPC Code | N/A 039923199744 | N/A 039923199768 | ||
| Type | N/A Closet Flange | |||
| Size | N/A 4 | N/A 4 x 3 | ||
| Description | N/A 5851A 4 HUB ADJ CLOSET FLANGE ABS | N/A 5851A 4X3 HUB ADJ CLOSET FLANGE ABS | ||
| Connection Type | N/A H Hub | |||
| *eClass Classification | N/A
                                                ABS DWV Closet Flanges | |||
| All Special Application | N/A DWV Drain / Waste / Vent | |||
| All Type of Item | N/A Fitting | |||
| Material | N/A ABS | |||
| Color | N/A Black | |||
| Weight | N/A 0.665 lb | N/A 0.77 lb | ||
|  | ||||
