
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5861-LH - 90° Elbow with Low Heel Inlet Hub x Hub x Hub - ABS DWV
ABS DWV Fittings
The ABS DWV 90-degree elbow with low heel inlet features hub connections and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I446000 5861-LH 90° Elbow with Low Heel Inlet Hub x Hub x Hub - ABS DWV |
![]() I446050 5861-LH 90° Elbow with Low Heel Inlet Hub x Hub x Hub - ABS DWV |
![]() I446150 5861-LH 90° Elbow with Low Heel Inlet Hub x Hub x Hub - ABS DWV |
|||
UPC Code | N/A 039923196989 | N/A 039923197009 | N/A 039923196996 | |||
Type | N/A Elbow | |||||
Size | N/A 3 x 3 x 2 | N/A 3 x 3 x 1 1/2 | N/A 4 x 4 x 2 | |||
Description | N/A 5861LH 3X3X2 HXHXH 90 ELB W/LW HEEL ABS | N/A 5861LH 3X3X1 1/2 HXHXH 90 ELB W/LW H ABS | N/A 5861LH 4X4X2 90 ELBOW W/LOW HEEL ABS | |||
Connection Type | N/A Hub x Hub | |||||
*eClass Classification |
N/A
ABS DWV Elbows |
|||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
All Type of Item | N/A Fitting | |||||
Material | N/A ABS | |||||
Color | N/A Black | |||||
Weight | N/A 0.823 lb | N/A 0.755 lb | N/A 1.43 lb | |||
|