![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5835 - Double Sanitary Tee Hub - ABS DWV
ABS DWV Fittings
The ABS DWV double sanitary tee features all hub connections and a flowing sweep to aid in the evacuation of waste and used fluids. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I270300 5835 Double Sanitary Tee Hub - ABS DWV |
![]() I270450 5835 Double Sanitary Tee Hub - ABS DWV |
![]() I270500 5835 Double Sanitary Tee Hub - ABS DWV |
![]() I270700 5835 Double Sanitary Tee Hub - ABS DWV |
![]() I270770 5835 Double Sanitary Tee Hub - ABS DWV |
|||||
UPC Code | N/A 039923205346 | N/A 039923205360 | N/A 039923205384 | N/A 039923205421 | N/A 039923205445 | |||||
Type | N/A Tee | |||||||||
Size | N/A 1 1/2 | N/A 2 | N/A 2 x 2 x 1 1/2 x 1 1/2 | N/A 3 | N/A 3 x 3 x 2 x 2 | |||||
Description | N/A 5835 1 1/2 HXHXH DBLE SANITARY TEE ABS | N/A 5835 2 HXHXH DOUBLE SANITARY TEE ABS | N/A 5835 2X2X1 1/2X1 1/2 HXHXH DBL SAN TEE ABS | N/A 5835 3 HXHXH DOUBLE SANITARY TEE ABS | N/A 5835R 3X3X2X2 HXHXH DBLE SAN TEE ABS | |||||
Connection Type | N/A Hub x Hub x Hub | |||||||||
*eClass Classification |
N/A
ABS DWV Tees |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A ABS | |||||||||
Color | N/A Black | |||||||||
Weight | N/A 0.255 lb | N/A 0.411 lb | N/A 0.33 lb | N/A 1.254 lb | N/A 0.784 lb | |||||
|