![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5812-LR - Long Radius Combination Tee-Wye H x H x H - ABS DWV
ABS DWV Fittings
The ABS DWV long radius combination tee-wye features a hub x hub x hub connection. The tee-wye allows for a connection to be made in continuous pipe line and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I157050 5812-LR Long Radius Combination Tee-Wye H x H x H - ABS DWV |
![]() I157100 5812-LR Long Radius Combination Tee-Wye H x H x H - ABS DWV |
![]() I157150 5812-LR Long Radius Combination Tee-Wye H x H x H - ABS DWV |
![]() I157200 5812-LR Long Radius Combination Tee-Wye H x H x H - ABS DWV |
![]() I157250 5812-LR Long Radius Combination Tee-Wye H x H x H - ABS DWV |
|||||
UPC Code | N/A 039923200365 | N/A 039923200389 | N/A 039923200402 | N/A 039923200426 | N/A 039923200440 | |||||
Type | N/A T-Y (Tee-Wye) | |||||||||
Size | N/A 1 1/2 | N/A 2 | N/A 2 x 2 x 1 1/2 | N/A 2 x 1 1/2 x 2 | N/A 2 x 1 1/2 x 1 1/2 | |||||
Description | N/A 5812LR 1 1/2 HXHXH COMB LONG RAD TY ABS | N/A 5812LR 2 HXHXH COMB LONG RADIUS TY ABS | N/A 5812-LR 2X2X1 1/2 HXHXH COMB LG RD TY ABS | N/A 5812LR 2X1 1/2X2 HXHXH COMB LG RAD TY ABS | N/A 5812LR 2X1 1/2X1 1/2 HXHXH COMB LR TY ABS | |||||
Connection Type | N/A Hub x Hub x Hub | |||||||||
*eClass Classification |
N/A
ABS DWV T-Y's (Tee-Wyes) |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A ABS | |||||||||
Color | N/A Black | |||||||||
Weight | N/A 0.338 lb | N/A 0.520 lb | N/A 0.360 lb | N/A 0.522 lb | N/A 0.522 lb | |||||
|