
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5817 - Cap Hub - ABS DWV
ABS DWV Fittings
The ABS DWV cap features a hub connection to fit over the end of a pipe to create a seal. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading andmore can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() I175001 5817 Cap Hub - ABS DWV |
![]() I175051 5817 Cap Hub - ABS DWV |
![]() I175101 5817 Cap Hub - ABS DWV |
![]() I175151 5817 Cap Hub - ABS DWV |
![]() I175171 5817 Cap Hub - ABS DWV |
|||||
UPC Code | N/A 039923359094 | N/A 039923359100 | N/A 039923359117 | N/A 039923359124 | N/A 039923359131 | |||||
Type | N/A Cap | |||||||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | |||||
Description | N/A 5817 1-1/4 HUB CAP ABS DWV | N/A 5817 1-1/2 HUB CAP ABS DWV | N/A 5817 2 HUB CAP ABS DWV | N/A 5817 3 HUB CAP ABS DWV | N/A 5817 4 HUB CAP ABS DWV | |||||
Connection Type | N/A H Hub | |||||||||
*eClass Classification |
N/A
ABS DWV Caps |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A ABS | |||||||||
Color | N/A Black | |||||||||
Weight | N/A 0.043 lb | N/A 0.051 lb | N/A 0.078 lb | N/A 0.293 lb | N/A 0.494 lb | |||||
|