![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5807-LT - 90° Long Turn Elbow H x H - ABS DWV
ABS DWV Fittings
The ABS DWV 90-degree long turn elbow features a hub x hub connection and long radius and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I056050 5807-LT 90° Long Turn Elbow H x H - ABS DWV |
![]() I057000 5807-LT 90° Long Turn Elbow H x H - ABS DWV |
![]() I057050 5807-LT 90° Long Turn Elbow H x H - ABS DWV |
![]() I057150 5807-LT 90° Long Turn Elbow H x H - ABS DWV |
![]() I057170 5807-LT 90° Long Turn Elbow H x H - ABS DWV |
|||||
UPC Code | N/A 039923203182 | N/A 039923203205 | N/A 039923203229 | N/A 039923203243 | N/A 039923203267 | |||||
Type | N/A Elbow | |||||||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | |||||
Description | N/A 5807LT 1 1/4 HXH 90 LONG TURN ELBOW ABS | N/A 5807-LT 1 1/2 HXH 90 LONG TURN ELBOW ABS | N/A 5807LT 2 HXH 90 LONG TURN ELBOW ABS | N/A 5807-LT 3 HXH 90 LONG TURN ELBOW ABS | N/A 5807LT 4 HXH 90 LONG TURN ELBOW ABS | |||||
Connection Type | N/A Hub x Hub | |||||||||
*eClass Classification |
N/A
ABS DWV Elbows |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A ABS | |||||||||
Color | N/A Black | |||||||||
Weight | N/A 0.164 lb | N/A 0.206 lb | N/A 0.291 lb | N/A 0.855 lb | N/A 1.503 lb | |||||
|